Select a different country or region to see content for your location.
United States
20:45:53 GMT+0000 (Coordinated Universal Time)


51422-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 514..-MP, single direction, solid brass cage


Main Dimensions & Performance Data
d | 110 mm | Inner diameter shaft washer |
D | 230 mm | Outer diameter housing washer |
T | 95 mm | Height |
Ca | 435.000 N | Basic dynamic load rating, axial |
C0a | 1.240.000 N | Basic static load rating, axial |
Cua | 43.500 N | Fatigue load limit, axial |
nG | 1.240 1/min | Limiting speed |
nϑr | 3.300 1/min | Reference speed |
≈m | 20,02 kg | Weight |
Mounting dimensions
da min | 182 mm | Minimum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum filled radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 113 mm | Inner diameter housing washer |
d1 | 225 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 8,2 | Minimum load factor |
Recently viewed products