Select a different country or region to see content for your location.
United States
02:09:55 GMT+0000 (Coordinated Universal Time)


51409
Axial deep groove ball bearing
Axial deep groove ball bearing 514, single direction, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Inner diameter shaft washer |
D | 100 mm | Outer diameter housing washer |
T | 39 mm | Height |
Ca | 123.000 N | Basic dynamic load rating, axial |
C0a | 222.000 N | Basic static load rating, axial |
Cua | 10.100 N | Fatigue load limit, axial |
nG | 2.850 1/min | Limiting speed |
nϑr | 6.900 1/min | Reference speed |
≈m | 1,424 kg | Weight |
Mounting dimensions
da min | 78 mm | Minimum diameter shaft shoulder |
Da max | 67 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 47 mm | Inner diameter housing washer |
d1 | 100 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,29 | Minimum load factor |