Select a different country or region to see content for your location.
United States
18:31:46 GMT+0000 (Coordinated Universal Time)


51152-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Replaces
51152MP
Preferred product


Main Dimensions & Performance Data
d | 260 mm | Inner diameter shaft washer |
D | 320 mm | Outer diameter housing washer |
T | 45 mm | Height |
Ca | 245.000 N | Basic dynamic load rating, axial |
C0a | 1.070.000 N | Basic static load rating, axial |
Cua | 29.000 N | Fatigue load limit, axial |
nG | 1.560 1/min | Limiting speed |
nϑr | 1.390 1/min | Reference speed |
≈m | 8,03 kg | Weight |
Mounting dimensions
da min | 296 mm | Minimum diameter shaft shoulder |
Da max | 284 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 263 mm | Inner diameter housing washer |
d1 | 317 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 6,1 | Minimum load factor |
Operating conditions for bearing 51152-MP
In work for 51152-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products