Select a different country or region to see content for your location.
United States
00:41:41 GMT+0000 (Coordinated Universal Time)


51124
Axial deep groove ball bearing
Axial deep groove ball bearing 511, single direction, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 120 mm | Inner diameter shaft washer |
D | 155 mm | Outer diameter housing washer |
T | 25 mm | Height |
Ca | 89.000 N | Basic dynamic load rating, axial |
C0a | 310.000 N | Basic static load rating, axial |
Cua | 12.000 N | Fatigue load limit, axial |
nG | 3.200 1/min | Limiting speed |
nϑr | 2.600 1/min | Reference speed |
≈m | 1,121 kg | Weight |
Mounting dimensions
da min | 141 mm | Minimum diameter shaft shoulder |
Da max | 134 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 122 mm | Inner diameter housing washer |
d1 | 155 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,49 | Minimum load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch