Select a different country or region to see content for your location.
United States
04:53:25 GMT+0000 (Coordinated Universal Time)


UC205
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 34,1 mm | Width |
Cur | 410 N | Fatigue load limit, radial |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 200 g | Weight |
Dimensions
C | 17 mm | Width, outer ring |
C2 | 17,6 mm | Sealing total width |
S | 14,3 mm | Distance raceway |
d1 | 33,83 mm | Rib diameter inner ring |
Ca | 4,2 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
W | 3 mm | Width of flats |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing UC205
In work for UC205
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.



Recently viewed products

Wait to see recently viewed products