Select a different country or region to see content for your location.
United States
12:22:48 GMT+0000 (Coordinated Universal Time)


RA103-NPP-B-L402/70-OSE
Radial insert ball bearing
Radial insert ball bearing RA..-NPP-B-L402/70-OSE

Main Dimensions & Performance Data
d | 30,162 mm | Bore diameter |
d | 30,162 mm | Bore diameter, inch |
DSP | 62 mm | Outside diameter |
B | 23,8 mm | Width |
Cur | 530 N | Fatigue load limit, radial |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 217,98 g | Weight |
Dimensions
C | 18 mm | Width, outer ring |
S | 9 mm | Distance raceway |
d2 | 37,3 mm | Rib diameter sealing inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products