Select a different country or region to see content for your location.
United States
12:17:29 GMT+0000 (Coordinated Universal Time)



NE50-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings NE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
NE50-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
DSP | 110 mm | Outside diameter |
B | 49,2 mm | Width |
Cur | 1.800 N | Fatigue load limit, radial |
B1 | 66,75 mm | Locking collar total width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
≈m | 1,82 kg | Weight |
Dimensions
C | 29 mm | Width, outer ring |
S | 24,6 mm | Distance raceway |
d1 | 68,8 mm | Rib diameter inner ring |
d3 | 75,8 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,1 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch