Select a different country or region to see content for your location.
United States
15:22:26 GMT+0000 (Coordinated Universal Time)


GY1115-KRR-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing GY..-KRR-B-AS2/V
Replaces
GY 1115 KRRB-AS2/V

Main Dimensions & Performance Data
d | 49,2125 mm | Bore diameter |
d | 49,212 mm | Bore diameter, inch |
DSP | 90 mm | Outside diameter |
B | 51,6 mm | Width |
Cur | 1.070 N | Fatigue load limit, radial |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
≈m | 0,822 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 26 mm | Sealing total width |
S | 19 mm | Distance raceway |
d1 | 62,8 mm | Rib diameter inner ring |
D1 | 76,7 mm | Outside diameter seal |
Ca | 6,8 mm | Distance to lubrication hole |
A | 10 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,4 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-10-28 | Katalog | SG 1 | Englisch