Select a different country or region to see content for your location.
United States
08:10:35 GMT+0000 (Coordinated Universal Time)



GNE50-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
GNE50-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
DSP | 110 mm | Outside diameter |
B | 49,2 mm | Width |
Cur | 1.800 N | Fatigue load limit, radial |
B1 | 66,75 mm | Locking collar total width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
≈m | 1,82 kg | Weight |
Dimensions
C | 29 mm | Width, outer ring |
S | 24,6 mm | Distance raceway |
d1 | 68,8 mm | Rib diameter inner ring |
D1 | 92,7 mm | Outside diameter seal |
Ca | 8,7 mm | Distance to lubrication hole |
d3 | 75,8 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,1 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch