regionSelectionBanner.message
country.us
22:18:04 GMT+0000 (Coordinated Universal Time)


G1107-KRR-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing G1..-KRR-B-AS2/V
productDetailPage.oldDesignation
G 1107 KRRB, G 1107 KRRBW

Main Dimensions & Performance Data
d | 36,5125 mm | Bore diameter |
d | 36,512 mm | Bore diameter, inch |
DSP | 72 mm | Outside diameter |
B | 37,7 mm | Width |
Cur | 730 N | Fatigue load limit, radial |
B1 | 51,3 mm | Locking collar total width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,49 kg | text.product.weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 20,7 mm | Sealing total width |
S | 18,8 mm | Distance raceway |
d1 | 46,8 mm | Rib diameter inner ring |
D1 | 60,3 mm | Outside diameter seal |
Ca | 5,7 mm | Distance to lubrication hole |
d3 | 51 mm | Outside diameter locking collar/locknut |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
productDetailsPage.hybrid
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V |
productDetailsPage.characteristics


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units

2017-10-16 | Katalog | SG 1 | Deutsch
Spannlager und Gehäuseeinheiten
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection