Select a different country or region to see content for your location.
United States
15:34:12 GMT+0000 (Coordinated Universal Time)



206-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
206-KRR
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 24 mm | Width |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,24 kg | Weight |
Dimensions
D1 | 52 mm | Outside diameter seal |
C | 16 mm | Width, outer ring |
C2 | 18,7 mm | Sealing total width |
d1 | 40,2 mm | Rib diameter inner ring |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products