Select a different country or region to see content for your location.
United States
18:22:44 GMT+0000 (Coordinated Universal Time)


2213-K-2RS-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-2RS-TVH, tapered bore taper 1:12, seals, plastic cage
Replaces
2213K.2RS.TV.C3



Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 31 mm | Width |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 12.500 N | Basic static load rating, radial |
Cur | 790 N | Fatigue load limit, radial |
nG | 3.400 1/min | Limiting speed |
≈m | 1,43 kg | Weight |
Mounting dimensions
da min | 74 mm | Minimum diameter shaft shoulder |
da max | 83 mm | Maximum diameter shaft shoulder |
Da max | 111 mm | Maximum diameter of housing shoulder |
db min | 70 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 102,726 mm | Shoulder diameter outer ring |
D2 | 107,76 mm | Caliber diameter outer ring |
d1 | 85,2 mm | Shoulder diameter inner ring |
d2 | 78 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,18 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,58 | Dynamic axial load factor |
Y2 | 5,53 | Dynamic axial load factor |
Y0 | 3,75 | Static axial load factor |
Additional information
H313 | Adapter sleeve |
Operating conditions for bearing 2213-K-2RS-TVH-C3
In work for 2213-K-2RS-TVH-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products