Select a different country or region to see content for your location.
United States
20:39:26 GMT+0000 (Coordinated Universal Time)


CSCC080
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCC, brass sheet metal cage

Main Dimensions & Performance Data
d | 203,2 mm | Bore diameter |
D | 222,25 mm | Outside diameter |
B | 9,525 mm | Width |
Cr | 10.000 N | Basic dynamic load rating, radial |
C0r | 16.200 N | Basic static load rating, radial |
nG | 2.650 1/min | Limiting speed |
≈m | 380 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 210,2 mm | Shoulder diameter inner ring |
D1 | 215,5 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing CSCC080-HLE
In work for CSCC080-HLE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch