Select a different country or region to see content for your location.
United States
01:29:12 GMT+0000 (Coordinated Universal Time)



7316-B-XL-JP-UA
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-JP, single row, X-life, steel sheet metal cage
Replaces
7316-B-JP-UA, 7316B.JP.UA
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 80 mm | Bore diameter |
| D | 170 mm | Outside diameter |
| B | 39 mm | Width |
| Cr | 155.000 N | Basic dynamic load rating, radial |
| C0r | 124.000 N | Basic static load rating, radial |
| Cur | 7.700 N | Fatigue load limit, radial |
| nG | 5.200 1/min | Limiting speed |
| nϑr | 4.250 1/min | Reference speed |
| ≈m | 3,9 kg | Weight |
Mounting dimensions
| da min | 92 mm | Minimum diameter of shaft shoulder |
| Da max | 158 mm | Maximum diameter of housing shoulder |
| Db max | 163 mm | Maximum diameter of housing shoulder |
| ra max | 2,1 mm | Maximum fillet radius of shaft |
| ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
| rmin | 2,1 mm | Minimum chamfer dimension |
| r1 min | 1,1 mm | Minimum chamfer dimension |
| D1 | 136,7 mm | Shoulder diameter on outer ring wide side face |
| d1 | 115,7 mm | Shoulder diameter on inner ring wide side face |
| a | 71,9 mm | Distance between the apexes of the pressure cones |
| α | 40 ° | Contact angle |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Additional information
| Amin | 50 µm | Axial clearance per set min. |
| Tol(+) | 12 µm | Tolerance for axial clearance or preload per set |


