Select a different country or region to see content for your location.
United States
06:15:34 GMT+0000 (Coordinated Universal Time)


71968-MP
Angular contact ball bearing
Angular contact ball bearing 719..-MP, single row, solid brass cage


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 460 mm | Outside diameter |
B | 56 mm | Width |
Cr | 340.000 N | Basic dynamic load rating, radial |
C0r | 580.000 N | Basic static load rating, radial |
Cur | 17.900 N | Fatigue load limit, radial |
nG | 2.010 1/min | Limiting speed |
nϑr | 1.250 1/min | Reference speed |
≈m | 22,7 kg | Weight |
Mounting dimensions
da min | 352,4 mm | Minimum diameter of shaft shoulder |
Da max | 447,6 mm | Maximum diameter of housing shoulder |
Db max | 454 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 412,6 mm | Shoulder diameter on outer ring wide side face |
d1 | 385,3 mm | Shoulder diameter on inner ring wide side face |
a | 143,5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |