Select a different country or region to see content for your location.
United States
03:17:12 GMT+0000 (Coordinated Universal Time)


3818-2RS-C3
Angular contact ball bearing
Angular contact ball bearing 38..-B-2RS-TVH, double row, seals, plastic cage
Product information


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 115 mm | Outside diameter |
B | 19 mm | Width |
Cr | 27.000 N | Basic dynamic load rating, radial |
C0r | 35.500 N | Basic static load rating, radial |
Cur | 2.000 N | Fatigue load limit, radial |
nG | 2.750 1/min | Limiting speed |
≈m | 0,422 kg | Weight |
Mounting dimensions
da min | 94,6 mm | Minimum diameter shaft shoulder |
Da max | 110,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 106,63 mm | Shoulder diameter outer ring |
D2 | 107,2 mm | Caliber diameter outer ring |
d1 | 98,44 mm | Shoulder diameter inner ring |
d2 | 96,2 mm | Caliber diamter inner ring |
a | 55 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |