Select a different country or region to see content for your location.
United States
23:55:53 GMT+0000 (Coordinated Universal Time)



3310-BD-XL-C3
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL, double row, X-life, steel sheet metal cage
Replaces
3310-BD-C3
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 44,4 mm | Width |
Cr | 93.000 N | Basic dynamic load rating, radial |
C0r | 70.000 N | Basic static load rating, radial |
Cur | 4.850 N | Fatigue load limit, radial |
nG | 6.500 1/min | Limiting speed |
nϑr | 6.300 1/min | Reference speed |
≈m | 1,79 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 93,26 mm | Shoulder diameter outer ring |
d1 | 71,47 mm | Shoulder diameter inner ring |
a | 64,2 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing 3310-BD-XL
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2015-02-13 | Broschüre | OZS | Englisch
Double Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch