Select a different country or region to see content for your location.
United States
03:52:41 GMT+0000 (Coordinated Universal Time)



3306-BD-XL-2HRS-L405-C3
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2HRS, double row, X-life, seals, steel sheet metal cage
Frequently bought together


Main Dimensions & Performance Data
| d | 30 mm | Bore diameter |
| D | 72 mm | Outside diameter |
| B | 30,2 mm | Width |
| Cr | 43.000 N | Basic dynamic load rating, radial |
| C0r | 29.500 N | Basic static load rating, radial |
| Cur | 2.050 N | Fatigue load limit, radial |
| nG | 7.800 1/min | Limiting speed |
| ≈m | 0,56 kg | Weight |
Mounting dimensions
| da min | 37 mm | Minimum diameter shaft shoulder |
| Da max | 65 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum fillet radius |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
| D1 | 60,47 mm | Shoulder diameter outer ring |
| D2 | 63,46 mm | Caliber diameter outer ring |
| d1 | 46,25 mm | Shoulder diameter inner ring |
| d2 | 44,35 mm | Caliber diamter inner ring |
| a | 41,9 mm | Distance between the apexes of the pressure cones |
| α | 30 ° | Contact angle |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Operating conditions for bearing 3306-BD-XL-2HRS
In work for 3306-BD-XL-2HRS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


