Select a different country or region to see content for your location.
United States
05:04:56 GMT+0000 (Coordinated Universal Time)



3304-BD-XL-2Z
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2Z, double row, X-life, shields, steel sheet metal cage
Replaces
3304-BD-2Z
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 22,2 mm | Width |
Cr | 24.600 N | Basic dynamic load rating, radial |
C0r | 15.900 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
nG | 11.000 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 0,217 kg | Weight |
Mounting dimensions
da min | 27 mm | Minimum diameter shaft shoulder |
Da max | 45 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 43,98 mm | Shoulder diameter outer ring |
D2 | 46,14 mm | Caliber diameter outer ring |
d1 | 33,52 mm | Shoulder diameter inner ring |
d2 | 31,94 mm | Caliber diamter inner ring |
a | 30,4 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OZS | Englisch
Double Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products