Select a different country or region to see content for your location.
United States
13:59:26 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
Fw | 9,525 mm | Under roller diameter |
D | 15,875 mm | Outside diameter |
C | 12,7 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Md per | 2 Nm | Permissible torque |
nGW | 14.000 1/min | Limiting speed for rotating shaft |
nGA | 12.000 1/min | Limiting speed for rotating outer ring |
≈m | 7,95 g | Weight |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Additional information
SCH68 | Drawn cup needle roller bearings for radial bearing arrangement |
Downloads:
Your current product variant
Coating | Without | |
Outer shape | Without | Smooth outside surface |
Spring design | Standard | Steel pressure springs |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch