Select a different country or region to see content for your location.
United States
03:36:35 GMT+0000 (Coordinated Universal Time)


GE90-DO-2RS
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, sealedHigh-performance: For highest load rating and lifetime demands
Preferred product




Main Dimensions & Performance Data
d | 90 mm | Bore diameter bearing |
D | 130 mm | Outside diameter bearing |
B | 60 mm | Width Inner ring |
Cr | 635.000 N | Basic dynamic load rating, radial |
C0r | 2.440.000 N | Basic static load rating, radial |
≈m | 2,682 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 98,1 mm | Connection measure Inner ring |
Da min | 108 mm | Housing Connection Diameter |
Dimensions
C | 50 mm | Width Outer ring |
dK | 115 mm | Ball diameter |
α | 5 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,018 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0,072 - 0,142 | Radial Clearance |
Grmax | 0,142 mm | Radial clearance, maximum |
Grmin | 0,072 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Englisch