Select a different country or region to see content for your location.
United States
08:36:16 GMT+0000 (Coordinated Universal Time)


GE60-AX
Spherical plain bearing
Axial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Inner diameter bearing |
D | 150 mm | Outside diameter bearing |
T | 45 mm | Height |
Ca | 957.000 N | Basic dynamic load rating, axial |
C0a | 3.680.000 N | Basic static load rating, axial |
≈m | 4,64 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 109 mm | Connection measure Inner ring |
Da min | 92 mm | Housing Connection Diameter |
Dimensions
dK | 160 mm | Ball diameter |
d3 | 109 | Front surface diameter of shaft washer |
D1 | 86 mm | Inner diameter of housing washer |
B | 37 mm | Width Inner ring |
C | 33 mm | Width Outer ring |
s | 35 mm | Plane Surface Spacing |
A | 12,5 mm | Distance lubrication Bore |
α | 7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outer diameter, upper tolerance |
DUT | -0,018 mm | Outside diameter, lower tolerance |
TOT | 0 mm | Height, upper tolerance |
TUT | -0,4 mm | Height, lower tolerance |
CUT | 0 mm | Width outer ring, upper tolerance |
COT | -0,3 mm | Width outer ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
d2 | 139,5 mm | Connection measure Inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics