Select a different country or region to see content for your location.
United States
11:50:31 GMT+0000 (Coordinated Universal Time)


GE30-HO-2RS-E
Spherical plain bearing
High performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, cylindrical extensions on inner ring, sealed


Main Dimensions & Performance Data
d | 30 mm | Bore diameter bearing |
D | 47 mm | Outside diameter bearing |
B | 30 mm | Width Inner ring |
Cr | 62.300 N | Basic dynamic load rating, radial |
C0r | 311.000 N | Basic static load rating, radial |
≈m | 0,15 kg | Weight |
Mounting dimensions
r1smin | 0,2 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 34,2 mm | Connection measure Inner ring |
Da min | 38 mm | Housing Connection Diameter |
Dimensions
C | 18 mm | Width Outer ring |
dK | 40,7 mm | Ball diameter |
α | 3 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dT | 0.010 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,011 mm | Outside diameter, lower tolerance |
BOT | 0,3 mm | Width inner ring, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,05-0,1 | Radial Clearance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0,05 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


Recently viewed products

Wait to see recently viewed products