Select a different country or region to see content for your location.
United States
05:58:04 GMT+0000 (Coordinated Universal Time)


GE16-LO-E
Spherical plain bearing
Standard performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series W, cylindrical extensions on inner ring, open design
Frequently bought together


Main Dimensions & Performance Data
| d | 16 mm | Bore diameter bearing |
| D | 28 mm | Outside diameter bearing |
| B | 16 mm | Width Inner ring |
| Cr | 17.600 N | Basic dynamic load rating, radial |
| C0r | 88.000 N | Basic static load rating, radial |
| ≈m | 0,035 kg | Weight |
Mounting dimensions
| r1smin | 0,3 mm | Edge Spacing |
| r2smin | 0,3 mm | Edge Spacing |
| da max | 20 mm | Connection measure Inner ring |
| Da min | 23 mm | Housing Connection Diameter |
Dimensions
| C | 9 mm | Width Outer ring |
| dK | 23 mm | Ball diameter |
| α | 4 ° | Tilt angle |
| dOT | 0,018 mm | Bore diameter bearing, upper tolerance |
| dUT | 0 mm | Bore diameter bearing, lower tolerance |
| DOT | 0 mm | Outside diameter, upper tolerance |
| DUT | -0,009 mm | Outside diameter, lower tolerance |
| BOT | 0 mm | Width inner ring, upper tolerance |
| BUT | -0,18 mm | Width inner ring, lower tolerance |
| COT | 0 mm | Width outer ring, upper tolerance |
| CUT | -0,24 mm | Width outer ring, lower tolerance |
| Gr | 0,04 - 0,082 | Radial Clearance |
| Grmax | 0,082 mm | Radial clearance, maximum |
| Grmin | 0,04 mm | Radial clearance, minimum |
Temperature range
| Tmin | -60 °C | Operating temperature min. |
| Tmax | 200 °C | Operating temperature max. |


