Select a different country or region to see content for your location.
United States
03:04:29 GMT+0000 (Coordinated Universal Time)


GE50-SW
Spherical plain bearing
Angular contact spherical plain bearing, maintenance-free, DIN ISO 12240-2, inner ring curved surface with hard chromium coating, open design
Preferred product
Frequently bought together



Main Dimensions & Performance Data
| d | 50 mm | Bore diameter bearing |
| D | 80 mm | Outside diameter bearing |
| T | 20 mm | Height |
| B | 19 mm | Width Inner ring |
| Cr | 355.000 N | Basic dynamic load rating, radial |
| C0r | 592.000 N | Basic static load rating, radial |
| ≈m | 0,445 kg | Weight |
Mounting dimensions
| r1smin | 1 mm | Edge Spacing |
| r2smin | 0,3 mm | Edge Spacing |
| da max | 57,9 mm | Connection measure Inner ring |
| Db min | 75 mm | Connection diameter |
| db max | 67 mm | Connection measure Inner ring |
| Da min | 65 mm | Housing Connection Diameter |
Dimensions
| dK | 74 mm | Ball diameter |
| D1 | 59,1 mm | Bore diameter of housing washer |
| C | 19 mm | Width Outer ring |
| s | 4 mm | Plane Surface Spacing |
| α | 1,6 ° | Tilt angle |
| dOT | 0 mm | Bore diameter bearing, upper tolerance |
| dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
| DOT | 0 mm | Outside diameter, upper tolerance |
| DUT | -0,016 mm | Outside diameter, lower tolerance |
| TOT | 0,25 mm | Height, upper tolerance |
| BOT | 0 mm | Width inner ring, upper tolerance |
| TUT | -0,25 mm | Height, lower tolerance |
| BUT | -0,24 mm | Width inner ring, lower tolerance |
| COT | 0 mm | Width outer ring, upper tolerance |
| CUT | -0,24 mm | Width outer ring, lower tolerance |
Temperature range
| Tmin | -50 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing GE50-SW
In work for GE50-SW
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


