Select a different country or region to see content for your location.
United States
04:15:48 GMT+0000 (Coordinated Universal Time)


GE5-PW
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: PTFE film, brass outer ring, DIN ISO 12240-1, dimension series K, open design
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 5 mm | Bore diameter bearing |
| D | 13 mm | Outside diameter bearing |
| B | 8 mm | Width Inner ring |
| C | 6 mm | Width Outer ring |
| Cr | 6.000 N | Basic dynamic load rating, radial |
| C0r | 15.000 N | Basic static load rating, radial |
| ≈m | 5,2 g | Weight |
Mounting dimensions
| r1smin | 0,3 mm | Edge Spacing |
| r2smin | 0,3 mm | Edge Spacing |
| Damin | 9,8 mm | Housing Connection Diameter |
| damax | 7,7 mm | Connection measurement, inner ring |
Dimensions
| dK | 11,112 mm | Ball diameter |
| α | 13 ° | Tilt angle |
| dT | H7 | Bore diameter bearing, tolerance |
| DOT | 0 mm | Outside diameter, upper tolerance |
| DUT | -0,008 mm | Outside diameter, lower tolerance |
| BOT | 0 mm | Width inner ring, upper tolerance |
| dUT | 0 mm | Bore diameter bearing, lower tolerance |
| BUT | -0,12 mm | Width inner ring, lower tolerance |
| dOT | 0,012 mm | Bore diameter bearing, upper tolerance |
| COT | 0 mm | Width outer ring, upper tolerance |
| CUT | -0,24 mm | Width outer ring, lower tolerance |
| Gr | 0,006 - 0,035 | Radial Clearance |
| Grmax | 0,035 mm | Radial clearance, maximum |
| Grmin | 0,006 mm | Radial clearance, minimum |
Temperature range
| Tmin | -50 °C | Operating temperature min. |
| Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GE5-PW
In work for GE5-PW
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


