Select a different country or region to see content for your location.
United States
14:19:29 GMT+0000 (Coordinated Universal Time)


EGW48-E40-B
Thrust washer
Thrust washer, maintenance-free, material in accordance with ISO 3547-4, with bronze backing
Preferred product

EGW


Mounting dimensions
Main Dimensions & Performance Data
Di | 48 mm | Inner diameter |
s3 | 2 mm | Wall thickness |
Ca | 349.000 N | Basic dynamic load rating, axial |
C0a | 623.000 N | Basic static load rating, axial |
Do | 74 mm | Outer Diameter |
≈m | 40,5 g | Weight |
Dimensions
J | 61 mm | Pitch circle |
d1 | 4 mm | Fixing hole diameter |
ta | 1,5 mm | Mounting dimension |
d6a | 74 mm | Mounting dimension d_6a |
Do UT | -0,25 mm | Outside diameter, lower tolerance |
Di OT | 0,25 mm | Inner diameter, upper tolerance |
Di UT | 0 mm | Inner diameter, lower tolerance |
Do OT | 0 mm | Outside diameter, upper tolerance |
s3 OT | 0 mm | Wall thickness, upper tolerance |
s3 UT | -0,05 mm | Wall thickness, lower tolerance |
JOT | 0,12 mm | Pitch circle, upper tolerance |
JUT | -0,12 mm | Pitch circle, lower tolerance |
d1 OT | 0,4 mm | Fixing hole diameter, upper tolerance |
d1 UT | 0,1 mm | Fixing hole diameter, lower tolerance |
ta OT | 0,2 mm | Mounting dimension, upper tolerance |
ta UT | -0,2 mm | Mounting dimension, lower tolerance |
d6a OT | 0,12 mm | Mounting dimension d_6a, upper tolerance |
d6a UT | 0 mm | Mounting dimension d_6a, lower tolerance |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |
Operating conditions for bearing EGW48-E40-B
In work for EGW48-E40-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2011-01-13 | Datenblatt | PDB 14 | Englisch
Maintenance-free plain bearing material E40-B

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products