Select a different country or region to see content for your location.
United States
16:52:36 GMT+0000 (Coordinated Universal Time)


GIHNRK250-LO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design


Main Dimensions & Performance Data
Cr | 4.640.000 N | Basic dynamic load rating, radial |
C0r | 5.440.000 N | Basic static load rating, radial |
d | 250 mm | Bore diameter bearing |
d2 | 570 mm | Outer eye diameter |
l4 | 815 mm | Total length internal thread head |
D | 400 mm | Outside diameter bearing |
B | 250 mm | Width inner ring |
≈m | 395 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 192 mm | Width of the rod end |
C2 | 142 mm | Width |
dK | 350 mm | Ball diameter |
d3 | M200x4 | Thread size |
d4 | 300 mm | Shank diameter |
d5 | 420 mm | Shank diameter, large |
d 7 | M36x140 | Diameter screw clamp |
h1 | 530 mm | Shank Length Internal thread head |
l3 | 205 mm | Thread length Internal thread |
l7 | 265 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,046 mm | Bore diameter bearing, upper tolerance |
BUT | -0,46 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 2.280 Nm | Tightening torque |
FZ | 3.200.000 N | Cylinder Force |
Gr | 0,065 - 0,239 | Radial Clearance |
Grmin | 0,065 mm | Radial clearance, minimum |
Grmax | 0,239 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 317 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GIHNRK250-LO
In work for GIHNRK250-LO
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products