Select a different country or region to see content for your location.
United States
05:32:43 GMT+0000 (Coordinated Universal Time)


GIL40-UK-2RS
Rod end
Rod end with internal thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, sealed, left hand thread
Preferred product


Main Dimensions & Performance Data
Cr | 280.000 N | Basic dynamic load rating, radial |
C0r | 194.000 N | Basic static load rating, radial |
d | 40 mm | Bore diameter bearing |
d2 | 92 mm | Outer eye diameter |
l4 | 188 mm | Total length internal thread head |
≈m | 1,966 kg | Weight |
Dimensions
C1 | 23 mm | Width of the rod end |
D | 62 mm | Outside diameter bearing |
B | 28 mm | Width inner ring |
dK | 53 mm | Ball diameter |
d3 | M39x3 | Thread size |
d4 | 52 mm | Shank diameter |
d5 | 65 mm | Shank diameter, large |
h1 | 142 mm | Shank Length Internal thread head |
α | 7 ° | Tilt angle |
l3 | 65 mm | Thread length Internal thread |
l5 | 18 mm | Length rod end shank |
l7 | 48 mm | Distance drilling with/shaft start |
W | 55 mm | Width Across Flat |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0 - 0,06 | Radial Clearance |
Grmin | 0 mm | Radial clearance, minimum |
Grmax | 0,06 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 45 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing GIL40-UK-2RS
In work for GIL40-UK-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products