Select a different country or region to see content for your location.
United States
04:26:47 GMT+0000 (Coordinated Universal Time)


ZGB45X53X40
Bush
ELGOGLIDE plain bush, maintenance-free, DIN ISO 4379
Frequently bought together

Main Dimensions & Performance Data
| Di | 45 mm | Inner diameter |
| Do | 53 mm | Outer diameter |
| B | 40 mm | Width |
| Cr | 540.000 N | Basic dynamic load rating, radial |
| C0r | 540.000 N | Basic static load rating, radial |
| ≈m | 0,17 kg | Weight |
Dimensions
| f | 45 ° | Chamfer angle bore diameter |
| f | 15 ° | Chamfer angle outside diameter |
| FiUT | -0,3 mm | Inner edge break, lower tolerance |
| FiOT | 0,3 mm | Inner edge break, upper tolerance |
| f | 2 mm | Outer chamfer |
| Fi min | 0,3 mm | Inner edge break, min. |
| Fi max | 0,9 mm | Inner edge break, max. |
| Di OT | 0,039 mm | Inner diameter, upper tolerance |
| Do OT | 0,062 mm | Outside diameter, upper tolerance |
| Di T | H8 | Inner diameter, tolerance |
| Do T | p7 | Outer diameter, tolerance |
| Di UT | 0 mm | Inner diameter, lower tolerance |
| Do UT | 0,032 mm | Outside diameter, lower tolerance |
| BT | h12 | Width tolerance |
| BUT | -0,25 mm | Width, lower tolerance |
| BOT | 0 mm | Width, upper tolerance |
| fOT | 0,7 mm | Outer chamfer, upper tolerance |
| fUT | -0,7 mm | Outer chamfer, lower tolerance |
| Fi | 0,6 mm | Inner edge break |
Temperature range
| Tmin | -50 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |

