Select a different country or region to see content for your location.
United States
22:13:37 GMT+0000 (Coordinated Universal Time)


EGBZ1812-E40
Bush
Metal/polymer composite plain bush, maintenance-free, with steel backing, inch size

Main Dimensions & Performance Data
Di | 28,575 mm | Inner diameter |
Do | 32,544 mm | Outer diameter |
B | 19,05 mm | Width |
Cr | 76.200 N | Basic dynamic load rating, radial |
C0r | 136.000 N | Basic static load rating, radial |
≈m | 28 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
Di | 28,575 mm | Inner diameter |
f | 1,2 mm | Outer chamfer |
Fi min | -0,1 mm | Inner edge break, min. |
Fi max | -0,7 mm | Inner edge break, max. |
Do OT | 0,085 mm | Outside diameter, upper tolerance |
Do UT | 0,045 mm | Outside diameter, lower tolerance |
s3 | 2 mm | Wall thickness |
s3 OT | 0,005 mm | Wall thickness, upper tolerance |
s3 UT | -0,03 mm | Wall thickness, lower tolerance |
BUT | -0,25 mm | Width, lower tolerance |
BOT | 0,25 mm | Width, upper tolerance |
fOT | 0,4 mm | Outer chamfer, upper tolerance |
fUT | -0,4 mm | Outer chamfer, lower tolerance |
Fi | 0,1 mm | Inner edge break |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your feedback helps us to continuously improve our product.


All
English

2011-01-3 | Datenblatt | PDB 10 | Englisch
Maintenance-free plain bearing material E40

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products