Select a different country or region to see content for your location.
United States
10:10:39 GMT+0000 (Coordinated Universal Time)


ZLE5205-2Z
Stud type track roller
Stud type track roller with eccentric collar ZLE52..-2Z, double row, long roller stud with external thread, sealing shield on both sides, outside surface profile of the outer ring: crowned
Replaces
ZL 5205 KDDU AH07
Preferred product

Main Dimensions & Performance Data
D | 62 mm | Outside diameter |
de | 24 mm | Diameter of eccentric |
B | 88 mm | Width |
Cr w | 18.000 N | Basic dynamic load rating, radial |
C0r w | 14.200 N | Basic static load rating, radial |
Cur w | 730 N | Fatigue load limit, radial |
nD G | 6.500 1/min | Speed on permanent grease lubrication |
Fr per | 14.200 N | Permissible dynamic load outer ring, radial |
≈m | 0,576 kg | Weight |
Dimensions
B1 max | 32 mm | Maximum witdh of thrust washer |
B2 | 56 mm | Bolt/stud length effectively |
C | 20,6 mm | Width, outer ring |
C1 | 8 mm | Protrusion outer ring to thrust washer |
d2 | 30 mm | Stop diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
W | 22 mm | Width of flats |
W1 | 17 mm | Width of flats |
e | 1 mm | Eccentricity |
Be | 25 mm | Width, eccentric |
g | M8X1 | Thread inside |
lg | 8 mm | Thread length (inner) |
G | M20X1,5 | Thread |
IG min | 28 mm | Minimum thread length |
R | 500 mm | Radius of outer ring outside profile |
Additional information
MA | 150 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | 2Z | Sealing shield on both sides |
Outer Ring profile | R500 | R500 |
Relubrication feature | KS | Via threaded connections on the head and stud |
Assembling aid head | SF | Spanner flat |
Mounting aid stud | SF | Spanner flat |


Recently viewed products

Wait to see recently viewed products