Select a different country or region to see content for your location.
United States
04:11:00 GMT+0000 (Coordinated Universal Time)


RSTO50
Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
Replaces
RSTO 50

Main Dimensions & Performance Data
D | 90 mm | Outside diameter |
Fw | 60 mm | Under roller diameter |
C | 19,8 mm | Width, outer ring |
Cr w | 26.000 N | Basic dynamic load rating, radial |
C0r w | 47.000 N | Basic static load rating, radial |
Cur w | 6.400 N | Fatigue load limit, radial |
nD G | 650 1/min | Speed on permanent grease lubrication |
≈m | 487,7 g | Weight |
Dimensions
E | 68 mm | Raceway diameter outer ring |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |