Select a different country or region to see content for your location.
United States
19:01:07 GMT+0000 (Coordinated Universal Time)


RSTO20
Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
Replaces
RSTO 20
Preferred product

Main Dimensions & Performance Data
D | 47 mm | Outside diameter |
Fw | 25 mm | Under roller diameter |
C | 15,8 mm | Width, outer ring |
Cr w | 16.100 N | Basic dynamic load rating, radial |
C0r w | 22.000 N | Basic static load rating, radial |
Cur w | 3.100 N | Fatigue load limit, radial |
nD G | 2.400 1/min | Speed on permanent grease lubrication |
≈m | 0,137 kg | Weight |
Dimensions
E | 32 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Your current product variant
Sealing | Without | |
Outer Ring profile | R500 | R500 |
Characteristics
Operating conditions for bearing RSTO20
In work for RSTO20
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products