Select a different country or region to see content for your location.
United States
20:15:10 GMT+0000 (Coordinated Universal Time)


RNA2200-2RSR
Yoke type track roller
Yoke type track rollers RNA22..-2RSR, without axial guidance, lip seals on both sides
Replaces
RNA 2200 PP, RNA 2200.2RS, RNA2200.2RS
Preferred product
Product information

Metric
Imperial
Main Dimensions & Performance Data
D | 30 mm | Outside diameter |
Fw | 14 mm | Under roller diameter |
C | 13,8 mm | Width, outer ring |
Cr w | 6.100 N | Basic dynamic load rating, radial |
C0r w | 6.900 N | Basic static load rating, radial |
Cur w | 1.120 N | Fatigue load limit, radial |
nD G | 5.500 1/min | Speed on permanent grease lubrication |
≈m | 52 g | Weight |
Dimensions
D1 min | 20 mm | Minimum mounting dimension |
rmin | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |