Select a different country or region to see content for your location.
United States
02:58:10 GMT+0000 (Coordinated Universal Time)



PWTR20-2RS-RR-XL
Yoke type track roller
Stützrollen als Zylinderrollenlager, vollrollig, mit Mittelbord, Innenring und Axialführung des Außenrings, beidseitig abgedichtet
Replaces
PWTR20-2RS-RR
Preferred product

Hauptabmessungen und Leistungsdaten
d | 20 mm | Bohrungsdurchmesser |
D | 47 mm | Außendurchmesser |
B | 25 mm | Breite des Innenringes |
Cr w | 24.400 N | Dynamische Tragzahl, radial |
C0r w | 31.000 N | Statische Tragzahl, radial |
Cur w | 3.800 N | Ermüdungsgrenzbelastung, radial |
nD G | 3.800 1/min | Drehzahl Dauerbetrieb Fettschmierung |
F0r per | 31.000 N | Zulässige statische rad. Belastung |
Fr per | 20.600 N | Außenring-Grenzbelastung |
≈m | 0,239 kg | Weight |
Abmessungen
C | 24 mm | Breite des Außenringes |
d2 | 27 mm | Anschlag-Ø Anlaufscheibe |
rmin | 1 mm | Minimaler Kantenabstand |
r1 min | 0,5 mm | Minimaler Kantenabstand |
Your current product variant
Sealing | 2RS | Protected lip seal on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Relubrication feature | IR | Via inner ring |
Coating | RR | Protected against corrosion by Corrotect special coating |
Characteristics
Operating conditions for bearing PWTR20-2RS-RR-XL
In work for PWTR20-2RS-RR-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch