Select a different country or region to see content for your location.
United States
20:01:32 GMT+0000 (Coordinated Universal Time)


NATR5-PP
Yoke type track roller
Yoke type track rollers NATR..-PP, with axial guidance, axial plain washers on both sides
Preferred product

Main Dimensions & Performance Data
d | 5 mm | Bore diameter |
D | 16 mm | Outside diameter |
B | 12 mm | Width, inner ring |
Cr w | 3.200 N | Basic dynamic load rating, radial |
C0r w | 3.450 N | Basic static load rating, radial |
Cur w | 465 N | Fatigue load limit, radial |
nD G | 14.000 1/min | Speed on permanent grease lubrication |
F0r per | 3.450 N | Permissible static load, radial |
Fr per | 3.450 N | Permissible dynamic load outer ring, radial |
≈m | 14,14 g | Weight |
Dimensions
C | 11 mm | Width, outer ring |
d2 | 12,5 mm | Outside diameter of thrust washer |
rmin | 0,15 mm | Minimum chamfer dimension |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Relubrication feature | IR | Via inner ring |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products