Select a different country or region to see content for your location.
United States
20:40:59 GMT+0000 (Coordinated Universal Time)


NA2208-2RSR
Yoke type track roller
Yoke type track rollers NA22..-2RSR, with cage, without axial guidance of the outer ring, lip seals on both sides
Replaces
NA 2208 PP, NA 2208.2RS, NA2208.2RS
Preferred product

Main Dimensions & Performance Data
D | 80 mm | Outside diameter |
F | 48 mm | Raceway diameter inner ring |
C | 22,7 mm | Width, outer ring |
Cr w | 26.000 N | Basic dynamic load rating, radial |
C0r w | 41.500 N | Basic static load rating, radial |
Cur w | 5.400 N | Fatigue load limit, radial |
nD G | 850 1/min | Speed on permanent grease lubrication |
≈m | 0,486 kg | Weight |
Dimensions
d | 40 mm | Bore diameter |
B | 23 mm | Width of the bearing |
D1 min | 57 mm | Minimum mounting dimension |
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | 2RSR | Lip seal on both sides |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring lubrication hole |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch