Select a different country or region to see content for your location.
United States
09:47:23 GMT+0000 (Coordinated Universal Time)



PWKR52-2RS-RR-XL
Yoke type track roller
Stud type track rollers PWKR..-2RS, with axial guidance, full complement cylindrical roller set, lip seals on both sides
Replaces
PWKR52-2RS-RR
Preferred product

Main Dimensions & Performance Data
D | 52 mm | Outside diameter |
d1 | 20 mm | Fit diameter of roller stud / stud |
B | 66 mm | Width |
Cr w | 25.500 N | Basic dynamic load rating, radial |
C0r w | 33.500 N | Basic static load rating, radial |
Cur w | 4.200 N | Fatigue load limit, radial |
nD G | 3.800 1/min | Speed on permanent grease lubrication |
F0r per | 33.500 N | Permissible static load, radial |
Fr per | 21.800 N | Permissible dynamic load outer ring, radial |
≈m | 0,441 kg | Weight |
Dimensions
B1 | 25,6 mm | Witdh of thrust washer |
B2 | 40,5 mm | Bolt/stud length effectively |
B3 | 9 mm | Distance to lubrication hole |
C | 24 mm | Width, outer ring |
C1 | 0,8 mm | Protrusion outer ring to thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
d2 | 31 mm | Stop diameter of thrust washer |
d3 | 4 mm | Diameter lubrication hole |
G | M20X1,5 | Thread |
IG | 21 mm | Thread length |
W | 10 mm | Width of flats |
Additional information
NIPA2X7,5 | Drive-fit lubrication nipple | |
MA | 120 Nm | Tightening torque nut |