Select a different country or region to see content for your location.
United States
01:58:29 GMT+0000 (Coordinated Universal Time)


KR52-PP
Yoke type track roller
Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides, optimized INA-profile
Preferred product

Main Dimensions & Performance Data
D | 52 mm | Outside diameter |
d1 | 20 mm | Fit diameter of roller stud / stud |
B | 66 mm | Width of the roller stud |
Cr w | 16.700 N | Basic dynamic load rating, radial |
C0r w | 29.500 N | Basic static load rating, radial |
Cur w | 3.850 N | Fatigue load limit, radial |
nD G | 2.400 1/min | Speed on permanent grease lubrication |
≈m | 442 g | Weight |
Dimensions
B1 | 25,6 mm | Maximum witdh of thrust washer |
B2 | 40,5 mm | Bolt/stud length effectively |
B3 | 9 mm | Distance to lubrication hole |
C | 24 mm | Width, outer ring |
C1 | 0,8 mm | Protrusion outer ring to thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
d2 | 36,5 mm | Stop diameter of thrust washer |
d3 | 4 mm | Diameter lubrication hole |
G | M20X1,5 | Thread |
IG | 21 mm | Thread length |
W | 10 mm | Width of flats |
Additional information
NIPA2X7,5 | Drive-fit lubrication nipple | |
MA | 120 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Grease nipples | 2x | Drive-fit lubrication nipple unmounted 2x |
Relubrication feature | KSP | Via head, stud and fit |
Assembling aid head | I6 | Hexagon socket |
Mounting aid stud | I6 | Hexagon socket |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch