Select a different country or region to see content for your location.
United States
14:29:46 GMT+0000 (Coordinated Universal Time)


KR22-X-NMT
Yoke type track roller
Yoke type track roller KR..-B, with cage, with axial guidance, no eccentric

Main Dimensions & Performance Data
D | 22 mm | Outside diameter |
d1 | 10 mm | Fit diameter of roller stud / stud |
B | 36 mm | Width of the roller stud |
Cr w | 4.500 N | Basic dynamic load rating, radial |
C0r w | 5.400 N | Basic static load rating, radial |
Cur w | 740 N | Fatigue load limit, radial |
nD G | 8.000 1/min | Speed on permanent grease lubrication |
≈m | 53,587 g | Weight |
Dimensions
B1 | 13,2 mm | Maximum witdh of thrust washer |
B2 | 23 mm | Bolt/stud length effectively |
C | 12 mm | Width, outer ring |
C1 | 0,6 mm | Protrusion outer ring to thrust washer |
rmin | 0,3 mm | Minimum chamfer dimension |
d2 | 17,5 mm | Stop diameter of thrust washer |
G | M10X1 | Thread |
IG | 12 mm | Thread length |
W | 5 mm | Width of flats |
R | 500 mm | Radius of outer ring outside profile |
Additional information
NIPA1X4,5 | Drive-fit lubrication nipple | |
MA | 15 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | SPSP | Gap seal on both sides |
Outer Ring profile | X | Cylindrical profile |
Grease nipples | 2x | Drive-fit lubrication nipple unmounted 2x |
Relubrication feature | KSP | Via head, stud and fit |
Assembling aid head | I6 | Hexagon socket |
Mounting aid stud | I6 | Hexagon socket |
Special Shape | NMT | Unmounted nut and drive-fit lubrication nipple |


Recently viewed products

Wait to see recently viewed products