Select a different country or region to see content for your location.
United States
00:07:07 GMT+0000 (Coordinated Universal Time)


KSR20-B0-10-10-17-15
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-B0, sprocket made from steel or sintered iron
Replaces
KSR 20.BO.10.10.17.15
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
d | 0,018 mm | Upper tolerance |
d | 0 mm | Lower tolerance |
C1 | 8,7 mm | Thickness of sprocket |
D0 | 86,3 mm | Pitch circle diameter (gearing) |
Dk | 93,1 mm | Tip diameter (gearing) |
≈m | 0,37 kg | Weight |
Mounting dimensions
p | 15,875 mm | Tooth set |
z | 17 | Number of teeth |
x | ISO chain | |
x | ANSI chain | |
W | M6 X 0,75 mm | Width accros flats |
Dimensions
C2 | 1,3 mm | Chamfer width |
D | 47 mm | Outside diameter |
B1 | 31 mm | Locking collar total width |
C | 14 mm | Width, outer ring |
d3 | 33 mm | Outside diameter locking collar/locknut |
d3 | 33 mm | Outside diameter eccentric locking collar |
W | 3 mm | Width of flats |
B1 | 31 mm | Locking collar width |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products