Select a different country or region to see content for your location.
United States
01:00:55 GMT+0000 (Coordinated Universal Time)


H319X306
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Frequently bought together

Main Dimensions & Performance Data
| d1 | 85,725 mm | Bore diameter |
| d1 | ≈ 85,725 mm | Bore diameter (Inch) |
| G | M95x2 | Thread |
| B1 | 68 mm | Sleeve length |
| ≈m | 1,56 kg | Weight |
Dimensions
| d | 95 mm | Bore diameter bearing |
| d2 | 125 mm | Outside diameter nut |
| B2 | 18,75 mm | Width nut and lock |
Additional information
KM19 | Locknut | |
MB19 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
| Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
