Select a different country or region to see content for your location.
United States
05:58:35 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Hauptabmessungen und Leistungsdaten
d1 | 39,688 mm | Bohrungsdurchmesser |
d1 | 39,688 mm | Bore diameter (Inch) |
G | M45x1,5 | Thread |
B1 | 39 mm | Sleeve length |
≈m | 0,25 kg | Weight |
Abmessungen
d | 45 mm | Bore diameter bearing |
d2 | 65 mm | Outside diameter nut |
B2 | 11,25 mm | Width nut and lock |
Zusätzliche Informationen
KM9 | Locknut | |
MB9 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Ausführung | Norm | Ohne |
Recently viewed products