Select a different country or region to see content for your location.
United States
12:25:11 GMT+0000 (Coordinated Universal Time)


H3028X415
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 125,413 mm | Bore diameter |
d1 | 125,412 mm | Bore diameter (Inch) |
G | M140x2 | Thread |
B1 | 82 mm | Sleeve length |
≈m | 3,2 kg | Weight |
Dimensions
d | 140 mm | Bore diameter bearing |
d2 | 165 mm | Outside diameter nut |
B2 | 24 mm | Width nut and lock |
Additional information
KML28 | Locknut | |
MBL28 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products