Select a different country or region to see content for your location.
United States
21:17:38 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 260 mm | Bore diameter |
d2 | 342 mm | Outside diameter |
s | 3 mm | Thickness |
≈m | 0,66 kg | Weight |
Mounting dimensions
d3 | 300 mm | Plant diameter outside |
b2 | 28 mm | Distance lug |
M | 253 mm | Distance lug |
b1 | 24 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: