Select a different country or region to see content for your location.
United States
13:55:01 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M120x2 | Thread |
d2 | 155 mm | Outerside diameter |
B | 20 mm | Width |
≈m | 1,09 kg | Weight |
Mounting dimensions
d1 | 138 mm | Chamfer diameter |
ds | M6 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 11 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |


Recently viewed products

Wait to see recently viewed products