Select a different country or region to see content for your location.
United States
19:27:16 GMT+0000 (Coordinated Universal Time)


HM31/1120
Locknut
Locknut HM
Frequently bought together

Main Dimensions & Performance Data
| G | Tr1120X8 | Thread |
| d2 | 1.360 mm | Outerside diameter |
| B | 125 mm | Width |
| ≈m | 427 kg | Weight |
Mounting dimensions
| d1 | 1.270 mm | Chamfer diameter |
| b | 70 mm | Width retaining slot |
| h | 38 mm | Hight retaining slot |
Additional information
| F | 40.000.000 N | Axial load capacity, static |
MS31/1000 | Fuse | |
30 ° | Chamfer angle |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
