Select a different country or region to see content for your location.
United States
16:46:02 GMT+0000 (Coordinated Universal Time)


ZMA40/62
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 40/62
Preferred product


Main Dimensions & Performance Data
d | M40X1,5 | Thread |
D | 62 mm | Outside diameter |
h | 22 mm | Height |
MA | 15 Nm | Mounting torque set screw |
FaB | 310.000 N | Breaking load, axial |
ML | 95 Nm | Breakawag |
MAL | 55 Nm | Mounting torque reference |
MM | 2,07 kg*cm2 | Mass moment of inertia |
≈m | 0,29 kg | Weight |
Dimensions
d1 | 56 mm | Plant diameter outside |
t | 2,5 mm | Hight retaining slot |
b | 6 mm | Width retaining slot |
c | 11 mm | Distance bore |
m | M8 | Threaded - threaded pin |
Downloads:

