Select a different country or region to see content for your location.
United States
12:29:56 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D2 | 26 mm | Bore diameter seat washer |
D3 | 38 mm | Outerside diameter flange |
C | 4 mm | Height seat washer |
≈m | 0,015 kg | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.